??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22880.0012 Expander® Sealing Plugs
HELP_VARIABLE
Company
Halder
Description
EH 22880. - Expander® Sealing Plugs body from case-hardened steel
Bill of material
22880.0012 Expander® Sealing Plugs
BESTNR
Ref. No.
22880.0012
AUS
Version
Body from case-hardened steel
D1
12 mm
L1
13.0 mm
L2
18.0 mm
D2
+0.1/0
12 mm
D3
max.
10.6 mm
L3
min.
12.8 mm
X
+/-0.2
0.4 mm
S
5.50 mm
G
Weight
9.4 g
Embedded user actions